Download document () of 20

587001FULL-0108X

Eaton, Alarms & signalling devices, Fulleon, Squashni Micro base sounder, White housing (SQM/W NO CAP)

General specifications

Product Name
Eaton Squashni Micro base sounder
Catalog Number
587001FULL-0108X
EAN
5018987346757
Product Length/Depth
26 mm
Product Height
102 mm
Product Width
102 mm
Product Weight
0.15 kg
Certifications
Not Applicable

Product specifications

Number of tones
4
Color housing
White
Material housing
Plastic
Sound output
97 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.015 A
Addressing mode
Hard addressing
Alarm current
15 mA
Construction material
ABS/FR
EN Certified Tones
4
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System topology
Conventional (Non-Addressable)
Tones
4
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4