Download document () of 20

5PX3000IRT3UG2
Model code: Eaton 5PX 3000i RT3U G2

Eaton 5PX Gen2 UPS, 3000 VA, 3000 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 3U

General specifications

Product Name
Eaton 5PX Gen2 UPS
Catalog Number
5PX3000IRT3UG2
Model Code
Eaton 5PX 3000i RT3U G2
UPC
743172104892
Product Length/Depth
483 mm
Product Height
129 mm
Product Width
438 mm
Product Weight
31.1 kg
Compliances
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
RoHS Compliant
REACH
UL 1778
CSA 22.2
Certifications
CE
cTUVus
EAC
Cm
UKCA
Ukr
KCC
ENERGY STAR certified

Additional specifications

Construction type
482.6 mm (19 inch) device
Package contents
  • Input cable
  • Rack-mounting kit
  • (2) Supports for tower mounting
  • Cable locking system
  • USB cable
  • Serial cable
  • (2) IEC-IEC cables
  • Quickstart guide
  • Safety instructions
Phase (output)
1
Auto shutdown function
Yes
Color
Black/silver
Efficiency at max. load
98
Rack mounting kit
Yes
Phase (input)
1

Battery

Battery type
Lead-acid maintenance-free (replaceable)
Runtime graph
Battery replacement
User replaceable
Battery quantity
6
Battery management
ABM & Temperature compensated charging method (user selectable), Automatic battery test, deep discharge protection, automatic recognition of external battery units
Battery rating
12 V / 9 Ah
Extended battery capability
Yes

Communications

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote On/Off and Remote Power Off
  • Mini-terminal block for output relay
  • Dry contacts (3 outputs, 1 input, optocoupler, DB9)
User interface
Multilingual graphical LCD display
Potential free switch contact
Yes
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other

Electrical input

Input connection
C20
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50-60 Hz
Input cord length
1.8m
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode

Electrical output

Receptacle
(8) C13, (2) C19
Voltage
230V
Wattage
3000 W
Output power factor
1
Output voltage range
230 V (+6%/-10%)
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240V)
Voltage distortion output (linear load) - max
0
Feed type
1
Topology
Line-interactive
VA rating
3000 VA

Environmental

Altitude
3000 m
Noise level
<40 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F), batteries recommended max. 25°C (77°F)
Relative humidity
0-90% non-condensing

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700 Option 3 then 2