Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 5SC UPS
Catalog Number
5SC500IBS
Model Code
Eaton 5SC 500i w/ BS Cord 10A
EAN
3553340620393
Product Length/Depth
290 mm
Product Height
290 mm
Product Width
190 mm
Product Weight
7.5 kg
Warranty
2 year
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE
EAC
cTUVus
Model Code
Eaton 5SC 500i w/ BS Cord 10A

Product specifications

Secondary frequency - max
60 Hz
Output waveform
Sine wave
Wattage
350 W
Output power factor
0.7
Form factor
Tower
Enclosure
Black
Includes network card
No
Input connection
C14
Input voltage - min
184 V
Output voltage - max
240 V
Secondary frequency - min
50 Hz
Software compatibility
Eaton Intelligent Power Protector
Battery replacement
User replaceable
Battery type
Lead-acid maintenance-free (replaceable)
Efficiency
95
Special features
Automatic Voltage Regulation (AVR)|Delivers clean sinewave output|LCD display for real-time status and measurements|Reliable and affordable UPS for tower servers, networking and storage|Saves space with a compact tower design|Fully integrates with Eaton Intelligent Power Manager software|1 USB port + 1 serial port|1 USB port + 1 serial port|Advanced Battery Management (ABM) technology to increase battery lifetime|Hot swappable batteries
Construction type
Free standing model
Output voltage - min
220 V
Color
Black
Extended battery capability
No
Output voltage range
230 V (+6%/-10%)
Topology
Line-interactive
BTU Rating
Online: 72
Back-up time
5 min
Input nominal voltage
230V default (220/230/240V)
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)
Input voltage - max
276 V
Voltage type
AC
Phase (output)
1
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Auto shutdown function
Yes
Number of Outputs C13
4
VA rating
500 VA
Potential free switch contact
No
Receptacle
(4) C13
Phase (input)
1
Package contents
USB cable|Serial cable|(2) IEC-IEC cables|Quickstart guide|Safety instructions|BS input cord
Noise level
<25 dB at 1 meter
Feed type
1
Runtime graph
View runtime graph
User interface
LCD Display
Battery quantity
1
Voltage
230V
Temperature range
0-90% non-condensing
Ethernet interface
No
Communication
USB port (HID compliant)|Serial port (RS232)
Relative humidity
0-90% non-condensing
Rack mounting kit
No
Output frequency
50/60 Hz
Runtime at full load
5 min
Type of interface
Other
Primary frequency - min
45 Hz
Battery rating
12 V / 9 Ah
Type
UPS
Output nominal voltage
230V default (220/230/240V)
Expansion slots
No
Input voltage range
184-276 V
Nominal frequency
50-60 Hz
Primary frequency - max
65 Hz
Altitude
2000 m
How to buy from Eaton
UPS and battery replacement selector
Find the UPS model that best suits your needs.