Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 72400 Series Medium Duty Closed Circuit Pump Servo Control
Catalog Number
72400-STE-04
Model Code
ACGRAFA2CEZ2MM0EP0AA00BDT0D
Product Length/Depth
12.63 in
Product Height
8.53 in
Product Width
12.06 in
Product Weight
62 lb
Warranty
Hydraulics Warranty
Model Code
ACGRAFA2CEZ2MM0EP0AA00BDT0D

Product specifications

Configuration
Single
Working pressure - max
350 bar
Design code
D
Identification
Standard
Maximum Input Torque
286 Nm
Minimum Working Pressure
5076 Psi
Input Mounting Flange
SAE A
Shaft rotation
Right
Charge Pump
13.8 Cm3/R [.84 In3/R] With 1.3125-12 UN-2B SAE O-Ring Port For Suction Inlet (S)
Input shaft
15 Tooth 16/32 Spline, Shaft Extension 46 [1.81]
Output Shaft
11 Tooth 16/32 Internal, Diameter 19.33 [.761], Accepts Shaft Extension 31.8 [1.25]
Peak Pressure Rating
5500 Psi
Code Title
49.2 cm3/R [3.00 in3/R] Servo Controlled Variable Displacement Pump
Charge Pump Displacement
6.9 cm³/rev
Special features
None
Type
Variable Displacement
Mounting Flange Location
Standard J744
Mounting Type
Standard
Unit type
Single
Main Port Orientation
Radial
Housing material
Cast Iron
Paint
Black Per Spec 209-13B
Control
Electronic Proportional Control without Electronic Driver, with fine hi-gain control metering, without wire harness
Displacement
49.2 cm³/rev
Rated speed - max
3600 RPM
Maximum Input Power
102 kW
Flow at Rated Speed and PSI
169 l/min
Control options
None
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single
How to buy from Eaton