Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 74315 Series Medium Duty Fixed Motor
Catalog Number
74315-DAZ
Model Code
AAJAAAB0A000A0B
Product Length/Depth
8.54 in
Product Height
5.25 in
Product Width
6.88 in
Product Weight
20 lb
Warranty
Hydraulics Warranty
Model Code
AAJAAAB0A000A0B

Product specifications

Special features
None
Maximum Displacement
32.9 cm³/rev
Torque
183.36 Nm
Mounting Flange
SAE 2 Bolt B
Mounting Type
SAE B 2 Bolt
System Working Temperature
107 °C
Main Ports
1.0625-12 UN-2B SAE O-Ring Ports - Side
Flow rate
142.43 l/min
Maximum Speed
3600 RPM
Identification
Standard
Design code
B
Working pressure
350 bar
Paint
Primer Per Spec 209-13A
Control
No Control - Fixed Displacement
Displacement
32.9 cm³/rev
Output Shaft
13 Tooth 16/32 Spline, Shaft Ext 41.1 [1.62]
Application
Harvesters, Sprayers, Log Skidders, Fan Drives, Lawn Tractors, Lift Trucks, Scissor Lifts, Bark Removers
How to buy from Eaton