Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 74318 Series Medium Duty Fixed Motor
Catalog Number
74318-DAT
Model Code
AAJAEAJ00000A0B
Product Length/Depth
8.54 in
Product Height
5.25 in
Product Width
6.88 in
Product Weight
20 lb
Warranty
Hydraulics Warranty
Model Code
AAJAEAJ00000A0B

Product specifications

Special features
None
Mounting Flange
SAE 2 Bolt B
Mounting Type
SAE B 2 Bolt
Output Shaft
Straight Shaft, Diameter 22.23 [.875], Keyway 6.4 X 25.4 [.25 X 1.00], Shaft Extension 41.1 [1.62] (Key Included)
Main Ports
1.0625-12 UN-2B SAE O-Ring Ports - Side
Identification
Standard
Design code
B
Paint
Primer Per Spec 209-13A
Control
No Control - Fixed Displacement
Application
Harvesters, Sprayers, Log Skidders, Fan Drives, Lawn Tractors, Lift Trucks, Scissor Lifts, Bark Removers
Displacement
40.6 cm³/rev
How to buy from Eaton