Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 74318 Series Medium Duty Fixed Motor
Catalog Number
74318-DAY
Model Code
AAJAADA00AF0B0B
Product Length/Depth
8.54 in
Product Height
5.25 in
Product Width
6.88 in
Product Weight
20 lb
Warranty
Hydraulics Warranty
Model Code
AAJAADA00AF0B0B

Product specifications

Special features
Shuttle Valve And Back-Pressure Valve Set At 13.8-15.9 Bar [200-230 Lbf/In2], And 2X M12 X 1.5 Metric O-Ring Diagnostic Ports
Maximum Displacement
40.6 cm³/rev
Torque
226.27 Nm
Mounting Flange
SAE 2 Bolt B
Mounting Type
SAE B 2 Bolt
System Working Temperature
107 °C
Product material
Cast Iron
Main Ports
1.3125-12 UN-2B SAE O-Ring Ports - Top
Flow rate
175.71 l/min
Maximum Speed
3600 RPM
Identification
Standard
Design code
B
Working pressure
350 bar
Paint
Black Per Spec 209-13B
Control
No Control - Fixed Displacement
Displacement
40.6 cm³/rev
Output Shaft
13 Tooth 16/32 Spline, Shaft Ext 41.1 [1.62]
Application
Harvesters, Sprayers, Log Skidders, Fan Drives, Lawn Tractors, Lift Trucks, Scissor Lifts, Bark Removers
How to buy from Eaton