Download document () of 20
We make what matters work

CBLADAPT96T

Eaton 9SX Accessories, EBM Cable adaptor 9SX to 9130 96V Tower

General specifications

Product Name
Eaton 9SX Accessories EBM Cable
Catalog Number
CBLADAPT96T
UPC
786689055387
Product Length/Depth
290 mm
Product Height
160 mm
Product Width
280 mm
Product Weight
0.75 kg
Compliances
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Certifications
CE

Additional information

Rack mounting kit
No
Type of Accessory
Cable set
Used with
9SX, 9130

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.