Select your location

i-on Compact Kits - Home smart intruder alarm system
COMPACT-KIT-GSM
Specifications

General specifications

Product Name
Eaton i-on Compact intruder system kit
Catalog Number
COMPACT-KIT-GSM
EAN
5060096854531
Product Length/Depth
375 MM
Product Height
190 MM
Product Width
335 MM
Product Weight
2.738 KG

Product specifications

Occurrence Memory
Yes
On Board Outputs (Panel)
0
Out Of The Box Radio Zones
20
Web Browser Interface
Yes
On Board Outputs (Plug By)
0
VdS Class
None
Users
20
With Power Adaptor
No
Wired Internal Sounders
0
Max Areas (Partitions/Wards)
0
Supports ARD
No
Back Up Battery Maximum Size
Custom
Radio Connection
Yes
Communications Options
On Board Ethernet. Plug on GSM, PSTN
Log Events
300
Number Of Outputs For Optical Signal Generators
0
Number Of Keypads
0
Max 1-Way Radio Keypads
2
Number Of Bus Devices
0
Integrated Dial Device
No
Number Of Sabotage Groups
21
Emergency Power Supply Integrated
Yes
EN 50131 Security Grade
2
Connection
Radio
Out Of The Box Wired Zones
0
Cloud Support
Yes
Wired External Sounders
0
Total Capacity Zones
20
Number Of Indicator Groups
20
Operating Voltage
230 V
Custom Outputs
0
Power Supply Size
500mA
Back Up Battery Quantity
1
Radio Internal Sounders
2
Shunt Groups
0
Suitable For Bus Connection
No
Radio External Sounders
2
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700