Download document () of 20
We make what matters work

EBMCBL36T

Eaton 9SX Accessories, EBM Cable, 2 m, for Extended Battery Module 36 V, Tower

General specifications

Product Name
Eaton 9SX Accessories EBM Cable
Catalog Number
EBMCBL36T
UPC
786689055332
Product Length/Depth
2000 mm
Product Height
8 mm
Product Width
16 mm
Product Weight
0.4 kg
Compliances
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Certifications
CE

Additional information

Rack mounting kit
No
Type of Accessory
Cable set
Used with
9SX

Electrical input

Input cord length
2 m

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.