Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Flex Rack PDU
Catalog Number
EFLX12I
Model Code
EATON FLEXPDU 12 IEC
EAN
3553340684272
Product Length/Depth
80 mm
Product Height
44 mm
Product Width
483 mm
Product Weight
1.6 kg
Warranty
2 year
Compliances
CE Marked
Certifications
CE
Model Code
EATON FLEXPDU 12 IEC

Additional specifications

Form factor
1U
Outlet control
No
Package contents
Rack PDU|Mounting accessories|Quickstart guide|Safety Instructions
Operating Temperature
0° to 60°C (32° to 140°F)

Physical

Mounting direction
Horizontal
Color
Black

Electrical input

Input connection
C20
Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
200-240V
Frequency rating
50/60 Hz
Cord length
2m
Phase
Single-phase

Communications

Ethernet interface
No
Mass configuration
No
SNMP
No
Serial interface
No

Additional specifications

Electrical connection
Socket outlet
Mounting Dimension (metrical)
44
Over voltage category
2
Evaluation
Other
Mounting dimension (standardized)
482.6 mm (19 inch)
Switchable
No
How to buy from Eaton
Questions before you buy

Email (link above) or call us

Toll free: +1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time