Download document () of 20
We make what matters work

ELWALL

Eaton Ellipse ECO mounting accessories, Wall-mount kit

General specifications

Product Name
Eaton Ellipse ECO mounting accessories
Catalog Number
ELWALL
EAN
3553340620010
Product Length/Depth
195 mm
Product Height
105 mm
Product Width
255 mm
Product Weight
0.15 kg
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Additional information

Rack mounting kit
No
Type of Accessory
Mounting plate

Export product specification