Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Metered Input rack PDU
Catalog Number
EMIB08
UPC
743172065933
Product Length/Depth
1604 mm
Product Height
52 mm
Product Width
53 mm
Product Weight
4.72 kg
Warranty
2 year
Compliances
CE Marked
RoHS Compliant
EAC
Certifications
CE
IEC 60950-1
EN 55024:2010

Product specifications

Number of Outputs C13
36
Phase
Single-phase
Electrical connection
Connecting cord with plug
Mounting dimension (standardized)
Metric
Wattage
7.4 kW max
Form factor
0U (Vertical)
Mounting direction
Vertical
Amperage Rating
32AA
Package contents
Rack PDU|Mounting accessories|Network cable|Configuration cable|Splitter for daisy-chaining|Quickstart guide|Safety Instructions
Input connection
IEC-60309 32A 1Ph
Fitted with:
Mounting material
Display
Ampere Meter
Frequency rating
50/60 Hz
Evaluation
At distance
Operating Temperature
0° to 60°C (32° to 140°F)
Ethernet interface
Yes
Number of outlets with earth pin
42
Circuit breaker
(2) single-pole
Mass configuration
Yes
Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Special features
Phase Metering, Circuit Breaker Current Metering and Input Metering|Hot-Swap Control module with advanced LCD|Optional Temperature/Humidity sensor|Built-in IEC outlet eGrip retention, retains all standard IEC plugs|Built-in outlet P-lock system, locking mechanism with P-lock power cords|Daisy-Chain up to 8 PDUs, reduce network infratsructure costs|Power chain monitoring & Real time Intelligence on your Data Center, via Eaton Intelligent Power Manager|60°C Operating temperature|Colour-coded outlet and branch circuits for simple load balancing|Hydraulic–Magnetic Circuit Breakers with accidental trip protection
Number of Outputs C19
6
Outlet control
No
Switchable
No
Cord length
3m
Input voltage
200-240V
Color
Black
SNMP
Yes
Material
Aluminium
Over voltage category
2
Outlets
(36) C13, (6) C19
Type
Rack PDU
Serial interface
Yes
Mounting Dimension (metrical)
52
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700