Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Metered Input rack PDU
Catalog Number
EMIH06
EAN
3553340696121
Product Length/Depth
127 MM
Product Height
444.5 MM
Product Width
87.2 MM
Product Weight
3.5 KG
Warranty
2 year
Compliances
CE Marked
Certifications
CE
IEC 60950-1
EN 55024:2010
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700