XVTL Mounting Frame, for enclosure width 650mm, H20=1850mm, prepared for ProfiSNAP modules
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-502521
|
| Model Code |
XVTL-BP-F-65/20-PSN
|
| EAN |
9010653076162
|
| Product Length/Depth |
120 mm
|
| Product Height |
1950 mm
|
| Product Width |
250 mm
|
| Product Weight |
13.8 kg
|
| Certifications |
CE
|
| Model |
Systemic
|
| Material |
Steel
|
| Mounting method |
Snap mounting
|
| Surface finishing |
Powder coating
|