Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hydrokraft X Series Open Circuit Pumps Variable
Catalog Number
HC806062057000
Model Code
PVXS-180M04R0001A01SVVADF000A0000000000000000010
Product Length/Depth
22.28 in
Product Height
14.86 in
Product Width
12.62 in
Product Weight
286 lb
Warranty
Hydraulics Warranty
Model Code
PVXS-180M04R0001A01SVVADF000A0000000000000000010

Product specifications

Type
X
Special features
No
Mounting Flange
ISO 200 2 HOLE FLANGE 250 CC
Yoke Position Indicator
Optical position indicator
Configuration
Single
Main Drive Shaft End
KEYED SHAFT ISO
Drive Shaft Seal Configurations
Single
Thru-Drive Options
None
Main Ports
A & B PORTS SAE, METRIC THREAD
Housing material
Cast Iron
Design code
10
Main Port Orientation
A and B ports radial
Paint
Blue Primer
Customer Adjustment Specification
No
Displacement
180 cm³/rev
Seal material
Viton
Series
Variable
Shaft rotation
Right
Control Type
None
Control options
None
Application
Primary Metals Power units, Test stands, Mixer drives
Adjustment Stops
None
How to buy from Eaton