Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton IP intruder system adaptor
Catalog Number
I-WIFI01
EAN
5060096854302
Product Length/Depth
10 MM
Product Height
57 MM
Product Width
35 MM
Product Weight
.02 KG

Product specifications

Talk back
Not applicable
Number of transistor outputs
Not applicable
Operating temperature - min
-10 C
With housing
Yes
Digital transmission
Yes
EN 50131 Grade
Not applicable
Type of communicator
Wifi adaptor
VdS Class
None
Current normal
220 MA
With power adaptor
No
Internal aerial
Not applicable
Listen in
Not applicable
Voice Transmission (AWAG)
No
Radio frequency
2.4GHz
Messages - SMS
Not applicable
Operating temperature - max
55 C
Programming display
No
X.31/X.25
No
Analogue connection
No
Temperature Sensor
Not applicable
Messages - speech
Not applicable
Wired input type
Not applicable
Supply - max
12 V
Remote access
Not applicable
Enclosure Colour
White
ISDN connection
No
Mounting
Plug on
Number of relay outputs
Not applicable
ATS rating
Not applicable
Type of current
DC
Arc format
Not applicable
Current - max
220 MA
Enclosure material
Plastic
Contacts
Not applicable
Supply - min
12 V
Radio exchange method (GSM)
No
Environmental class
Class II
Technology type
Wi-Fi
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700