Download document () of 20

PV-250ANH2
Model code: FUSE 250A 1000V DC PV SIZE 2 DUAL IND

Eaton Bussmann series Fuse-link, high speed, 250 A, DC 1000 V, NH2, gPV, UL PV, UL, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-250ANH2
Model Code
FUSE 250A 1000V DC PV SIZE 2 DUAL IND
EAN
5027590505871
UPC
051712497978
Product Length/Depth
137 mm
Product Height
68 mm
Product Width
134 mm
Product Weight
434 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
250 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
38 W

Physical details

Color
White
Fuse type
PV-ANH2
Material
Ceramic body

Compatible fuse holder

Suitable for
SD2-D-PV NH Fuse base

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.