Photo is representative
Download
Eaton Bussmann series low voltage british standard fuse, 4A, AC 660 V, DC 460 V, 27 x 129 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TBC4
|
| EAN |
5027590513142
|
| Product Length/Depth |
27 mm
|
| Product Height |
27 mm
|
| Product Width |
129 mm
|
| Product Weight |
91.75 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
4 A
|
| Voltage rating |
660 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Fuse type |
TBC
|
| Fitted with: |
Centre bolted tags
|
| Construction |
BS88
|
Support from Eaton
Need product support?
Phone: 01509 882 600