Eaton Bussmann series low voltage british standard fuse, 100 A, AC 660 V, DC 350 V, V88/B1, 26 x 137 mm, gM, 100M200
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TC100M200
|
EAN |
5027590513326
|
UPC |
051712485104
|
Product Length/Depth |
34 mm
|
Product Height |
34 mm
|
Product Width |
137 mm
|
Product Weight |
226.7 g
|
Compliances |
Not Applicable
|
Certifications |
IEC Rated
|
Amperage Rating |
100 A
|
Voltage rating |
660 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Fuse type |
TC
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88/B1
|
Support from Eaton
Need product support?
Phone: 01509 882 600