Download document () of 20

U026-025

USB 2.0 Active Extension Repeater Cable (A M/F), 25 ft. (7.62 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U026-025
UPC
037332206930
Product Length/Depth
10.5 in
Product Height
0.5 in
Product Width
9 in
Product Weight
0.8 lb
Compliances
CE Marked
FCC Compliant
RoHS

Product specifications

Relative Humidity
5% to 95% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Gold
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
Premium foil and braid shielding protects against EMI/RFI line noise
Delivers up to 150mA of power to connected device
Allows a device to be located up to 41-ft. (12.49 m) from the source
Daisy-chain up to 5 cables for maximum 141-ft. (42.97 m) distance
Supports USB 2.0 data transfer rates up to 480 Mbps
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
28.4° to 125.6°F (-2° to 52°C)
Operating Temperature Range
28.4° to 125.6°F (-2° to 52°C)
Storage Temperature Range
-4° to 132.8°F (-20° to 56°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
25 Foot
Cable Outer Diameter (OD)
0.8
Cable Type
Active
Material
PVC
Cable Length Range
20 – 50ft (6 – 15M)

Export product specification