Eaton xEnergy Safety Ci LV systems LV switchgear. Flange, knockout 5x M25, 6x M25/16, 6x M32/20, HxWxD=116x329x23mm
| Product Name |
Eaton xEnergy Safety Ci flange plate
|
| Catalog Number |
017236
|
| EAN |
4015080172369
|
| Product Length/Depth |
116 mm
|
| Product Height |
23 mm
|
| Product Width |
330 mm
|
| Product Weight |
0.274 kg
|
| Compliances |
RoHS conform
|
| Model Code |
FL4-3
|
| Used with |
375 mm (enclosure dimensions)
Accessory for basic enclosures Basic enclosure xEnergy Safety Ci |
| Special features |
|
| Type |
|
| Features |
Pre-stamping
|
| Accessory/spare part type |
Flanges
|
| Unit type |
Modular system
|
| Number of connector holes |
0
|
| Suitable for nominal thread (PG) - max |
32
|
| Suitable for nominal thread (PG) - min |
16
|
| Cable entry type |
6 x M32/20
5 x M25 6 x M25/16 |
| Degree of protection |
Other
|
| Surface protection |
Untreated
|
| Shape |
Straight
|
| Material |
Plastic
|
| Model |
Cable screw gland
|
| Thread type |
Metric
|
| Thickness |
4 mm
|
| Suitable for cable diameter - max |
0 mm
|
| Suitable for cable diameter - min |
0 mm
|