Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profile, vertical, for H=2000mm, (2pc.)
| Product Name |
Eaton xEffect xVtl vertical profile
|
| Catalog Number |
115168
|
| EAN |
4015081145683
|
| Product Length/Depth |
1885 mm
|
| Product Height |
50 mm
|
| Product Width |
110 mm
|
| Product Weight |
9 kg
|
| Compliances |
RoHS conform
|
| Model Code |
XVTL-VP20/SET
|
| Number of height units |
0
|
| Profile height (busbar) |
1849 mm
|
| Surface finishing |
Galvanized
|
| Material |
Steel
|
| Model |
Metric
|
| Mounting method |
Screw mounting
|