Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar assembly, 630A, 20-30x5/10, 40mm
| Product Name |
Eaton xEffect SASY 60i busbar connector
|
| Catalog Number |
138380
|
| EAN |
4015081351602
|
| Product Length/Depth |
20 mm
|
| Product Height |
37 mm
|
| Product Width |
40 mm
|
| Product Weight |
0.233 kg
|
| Compliances |
RoHS conform
|
| Model Code |
BBT-CU20-30X5/10-40
|
| Used with |
30 mm x 5/10 mm rail
For the same flat copper bars 60 mm system Connection Busbar, longitudinal connection |
| Type |
|
| Amperage rating |
630 A
|
| Application |
For drill-free connection of identical busbars
|
| Number of poles |
Single-pole
|
| Permissible busbar offset - max |
5 mm
|
| Busbar system distance range |
50 mm - 60 mm
|
| Connection type |
Other
|
| Rated operation current (Ie) |
630 A
|