Fuse-link, high speed, 400 A, AC 690 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M2671
|
| EAN |
5027590442497
|
| UPC |
051712792141
|
| Product Length/Depth |
100 mm
|
| Product Height |
67 mm
|
| Product Width |
30 mm
|
| Product Weight |
236.3333333 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
400 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Top fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
00
|
| Rated voltage AC |
690 V
|
| Center-to-center distance of connections |
78 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Clearing (I2T) |
125000 at 660 V
|
| Watt losses |
70 W
|
| Fuse shape |
Square body, slotted offset bolted tags
|
| Pre arc (I2T) |
18000
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Connection |
Blade end x blade end
|
| Construction size |
00
|
| Packaging type |
Standard
|
| Voltage rating |
690 V (IEC), 700 V (UL)
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
DIN 43653
TN/80 Type T Indicator for Micro |
| Fuse system (according to IEC 60269) |
Other
|