Fuse-link, high speed, 1250 A, AC 1100 V, size 3, 76 x 90 x 139 mm, aR, DIN, IEC, type T indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M6200
|
| EAN |
5996516018231
|
| UPC |
051712263306
|
| Product Length/Depth |
168 mm
|
| Product Height |
76 mm
|
| Product Width |
95 mm
|
| Product Weight |
1295 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
1250 A
|
| Breaking capacity |
100 kA
|
| Fuse indicator |
Top fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
3
|
| Rated voltage AC |
1100 V
|
| Center-to-center distance of connections |
108 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Clearing (I2T) |
3950000 at 1000 V
|
| Watt losses |
145 W
|
| Fuse shape |
Square body, slotted center bolted tags
|
| Pre arc (I2T) |
810000
|
| Color |
None
|
| Interrupt rating |
100 kAIC
|
| Construction size |
3
|
| Packaging type |
Standard
|
| Voltage rating |
1100 V
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
DIN 43653
TN/110 Type T Indicator for Micro Bolted tag |
| Fuse system (according to IEC 60269) |
Other
|