Download document () of 20

183968
Model code: IZMX-CAS404-4000-SEC-1

Eaton Moeller series IZMX/INX - ACB. Cassette 4000A, IZMX404 m. control cable connection

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183968
EAN
4015081782871
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
35 kg
Compliances
RoHS conform
Model Code
IZMX-CAS404-4000-SEC-1

Product specifications

Used with
IZMX40…4-…W
INX40…4-…W
Four-pole
Amperage Rating
4000 A
Features
Version as built-in device
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
4000 A
Electrical connection type of main circuit
Rail connection
Number of poles
Four-pole
Type
Accessory
Special features
  • Control circuit terminal
  • Equipment supplied: arcing chamber cover, terminal blocks fully populated
  • With arcing chamber cover
  • With control conductor terminals fully fitted.

Export product specification