Download document () of 20

194610
Model code: CI23E-150-RAL7035

Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, +knockouts, RAL7035, HxWxD=250x187.5x150mm

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure insulated
Catalog Number
194610
EAN
9010238058286
Product Length/Depth
175 mm
Product Height
250 mm
Product Width
187.5 mm
Product Weight
1.454 kg
Compliances
RoHS conform
Certifications
EN 61439-2
EN 62208
Model Code
CI23E-150-RAL7035

Product specifications

Used with
Eaton Switching and protection devices
Special features
With metric knockouts in all sides of the enclosure Include fixing straps for wall mounting Sealable cover fasteners Full-area knockouts in the sides can be converted to a distribution board enclosure Integrated pressure-relief mechanism for short-circuits
Type
Basic enclosure Individual enclosures xEnergy Safety Ci
Features
UV resistance beneath protective shield
Cover with overpressure release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
5 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Surface finishing
Resistant to corrosion
Degree of protection
Other
IP65
IK10
Enclosure material
Plastic
Surface protection
Untreated
Chemical resistance
Resistant against: acids < 10 %, mineral oil, alcohol, gasoline, greases, salt solutions
Not resistant to: alkalis, benzene
Partly resistant to: Acids > 10 %
Circuit integrity
None
Unit type
Single unit
Built-in depth
150 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
13 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
11 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
12 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
26 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
22 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
24 W
Color
Light gray (RAL 7035, cover)
Gray
Light gray (RAL 7035, base)
Cover/door model
Closed
Cover/door type
Cover
None
Number of openings (flange plates)
4
Plate thickness (cabinet)
6 mm
Plate thickness (cover/door)
6 mm
RAL-number
7035
Width in number of modular spacings
9
Ambient operating temperature details
-40 °C - 80 °C
Material
Non-reinforced polycarbonate (cover)
Glass-fibre reinforced polycarbonate (base)
Halogen free
Mounting method
Surface mounted (plaster)
Number of rows
0
Functions
Extension possible
Temperature resistance
Temperature resistant: -40 °C - 120 °C (enclosure)
Temperature resistant: 85 °C (enclosure bolt)
Temperature resistant: 80 °C (gasket)
Flammability characteristics (UL)
V1 (base) (UL94)
V2 (cover) (UL94)
Protection class
II
Number of modules
1
Surface treatment
Resistant to corrosion
Internal depth
150 mm
Mounting depth with mounting plate
150 mm
Nominal current
1600 A
Number of conduit inlets
30
Suitable for
Outdoor use
Lightning protection
Saline spray resistance
IEC 60068-2-11
Enclosure material quality
Other
Type of coating
Other

Export product specification