Download document () of 20

24AFINF10

Eaton Bussmann series medium voltage BS air fuse, 10 A, 24 kV, 12 kA, 76.2 x 565 , Non Indicating

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
24AFINF10
EAN
5027590295826
Product Length/Depth
565 mm
Product Height
76.2 mm
Product Width
76.2 mm
Product Weight
0.001 g
Compliances
BS 2692-1
Certifications
BS

Product specifications

Amperage Rating
10 A
Fuse indicator
Non Indicating
Fuse size
76.2 x 565 mm
Breaking capacity
12 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse diameter
76 mm
Interrupt rating
12 kAIC
Construction size
76.2 x 565 mm
Mounting method
Clip-in
Voltage rating
24 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
AFIN

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.