Fuse-link, LV, 80 A, AC 500 V, NH01, gL/gG, IEC, dual indicator, insulated gripping lugs
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
80NHG01BI
|
| EAN |
5027590490870
|
| Product Length/Depth |
135 mm
|
| Product Height |
63 mm
|
| Product Width |
40 mm
|
| Product Weight |
295 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Model Code |
NH FUSE 80A 500V GL/GG SIZE 01
|
| Amperage Rating |
80 A
|
| Fitted with: |
Insulated metal gripping lugs
|
| Fuse size |
NH01
|
| Current type |
AC
|
| Breaking capacity |
120 kA
|
| Rated switching capacity |
120 kA
|
| Rated voltage AC |
500 V
|
| Class |
Class gG/gL
|
| Fuse type |
Square body with knife blade contact
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|
| Interrupt rating |
120 kAIC
|
| Fuse indicator |
Combination fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
Yes
|
| Watt losses |
7.1 W
|
| Connection |
Blade end
|
| Construction |
NH01
|
| Construction size |
NH01
|
| Fuse shape |
Square body
Knife blade contacts |
| Voltage type |
AC
|
| Suitable for |
Microswitch 170H0235
|
| Material |
Ceramic body
|
| Quantity |
3
|
| Voltage rating |
500 V
|
| Type |
Fuse
|
| Application |
|
| Rated switching capacity AC |
120 kA
|