Download document () of 20

NIT6

Eaton Bussmann series low voltage british standard fuse, 6A, AC 550 V, DC 250 V, V88/A1, 14 x 56 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
NIT6
EAN
5027590503983
UPC
051712392501
Product Length/Depth
56 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
15.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
BS88

Product specifications

Amperage Rating
6 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A1
Current type
AC/DC
Mounting dimension
M4
Center-to-center distance of connections
44.5 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
550 V
Rated voltage DC
250 V
Class
Class gG/gL
Fuse type
NIT
Utilization category
gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
1.8 W
Connection
44 mm fixing centre
Construction
BS88/A1
Construction size
A1
Fuse shape
Offset slotted bolted tags
Voltage type
AC/DC
Suitable for
CM32FC Camaster fuse holder
RS20 Red spot fuse holder
Voltage rating
550 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification