Download document () of 20

P004-E02

C13 to P-Lock C14 PDU Power Cord, North America and Europe Rated, 10A, 250V, 18AWG, 2 ft. (0.61m), Black

General specifications

Product Name
Eaton Tripp Lite series P-Lock power cord
Catalog Number
P004-E02
UPC
037332292926
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.99 in
Product Weight
0.25 lb
Compliances
CE Marked
REACH
RoHS3
UKCA
WEEE Directive
Certifications
cUL Listed
UL Listed

Product specifications

Type
PDU Power Cord
Input current -max
10 Ampere
Operating temperature range
23° to 158°F (-5° to 70°C)
Relative humidity
35 TO 85% RH, Non-Condensing
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
Monitor/HDTV
Printer
Server
UPS
PDU
Awg-Size
18
Cable Length
2 Foot
Number Of Conductors
3
Outer Cable Diameter
7.0mm
Power Cord Jacket Type
SJT + H05VV-F
Wire Size (Awg) - Max
1
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
H05VV-F
SJT
VW-1
Cable Jacket Color
Black
Package Contents
P004-E02 PDU Power Cord, C13 to P-Lock C14, 2 ft. (0.6 m), Black
Connector Color
Black
Product Features
High Voltage
Locking Plug
Locking Power Cord
P-Lock Power Cord
Cable Jacket Material
PVC
Product Highlights
Recommended for powering computers, servers and other network devices
P-Lock C14 connector eliminates accidental cable disconnections in a crowded PDU
2 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
PDU-style cord replaces or upgrades non-locking power cable provided by manufacturer
Complies with UL and VDE standards for use in international applications
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Connector
IEC 320-C13
IEC 320-C14

Export product specification