Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Fuses

TCP70 Telecom fuse

Eaton’s TCP70 1/4" x 1" fuses are designed specifically for protection of telecom and battery DC circuits special fuses with high inrush current withstanding capability that reduces nuisance openings. This is a RoHS compliant, halogen free, lead free fuse.

Technical data sheets

TCP70 Fuse data sheet-EOL

Deisgned for Telecom cricuits
Economical solution to replace circuit breakers
70 Vdc

1/4" Ferrule fuse product aid

Eaton's Bussmann® Series of 1/4" fuses include a complete line of both fast-acting and time-delay options, in both low-breaking glass, and highbreaking ceramic constructions.
Spesifikasi

Specifications

Tautan Unduh
X
Download Close