KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Automation and network connectors

Micro-Mini Tees

Improve the efficiency, safety and uptime of your facility with Crouse-Hinds series LynxPOWER industrial connectivity solutions.

Micro-Mini tees are specifically designed for the long-term physical stresses of industrial automation applications.  Factory molded tees offer quick and easy circuit branching options, eliminating the need for hard wired boxes.

Certifications and compliances

  • NEMA 1, 3, 4, 6P, 13
  • IEC IP68
  • UL recognized, cURus File No. E169897
  • CSA certified, File No. LR13963

Design features

  • Factory molded tees offer quick and easy circuit branching options, eliminating the need for hard wired boxes
  • Tees are available with molded-to-cable drops as well as molded wiring harnesses with multiple drops
  • Compact body reduces the overall connectivity footprint
  • Flexible gender configurations allow the user to customize the product to fit their application

Standard materials

  • Body – PVC
  • Coupler – die cast
Spesifikasi

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page