Eaton Bussmann series FWP high speed fuse, 690 Vac (IEC), 700 Vac (UL), 600 Vdc (UL), 32A, 200 kAIC at 700 Vac, 50 kAIC at 600 Vdc, With Indicator, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceremic
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWP-32A14FI
|
| UPC |
051712542906
|
| EAN |
5027590500616
|
| Product Length/Depth |
52 mm
|
| Product Height |
15 mm
|
| Product Width |
15 mm
|
| Product Weight |
22.3 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
CSA Certified
UL Recognized |
| Used with |
Finger safe holders/blocks and striker
|
| Amperage Rating |
32 A
|
| Breaking capacity |
200 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Fuse indicator |
Top fuse status indicator
|
| Release characteristic |
Other
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Fuse size |
14 x 51 mm
|
| Rated voltage AC |
700 V
|
| Rated voltage DC |
600 V
|
| Class |
Class aR
|
| Clearing (I2T) |
600
|
| Watt losses |
8 W
|
| Fuse shape |
Cylindrical
|
| Pre arc (I2T) |
68
|
| Color |
White
|
| Interrupt rating |
200 kAIC
|
| Fitted with: |
Striker
|
| Connection |
Ferrule end x ferrule end
|
| Construction size |
14 mm x 51 mm
|
| Material |
Ceramic
|
| Packaging type |
Standard
|
| Quantity |
10
|
| Voltage rating |
700 V
|
| Type |
High speed fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse type |
FWP-A14FI
|
| Breaking capacity at nominal voltage, AC |
200 kA
|
| Breaking capacity at nominal voltage, DC |
50 kA
|