Download document () of 20
Surge protection

SPPVR Surge Protection

The SPPVR family of surge protection devices (SPDs) is the answer to the growing need for safe and reliable photovoltaic (PV) installations in residential and commercial buildings. Powerful protection is the first step to ensuring a long lifetime for any equipment and inverters: these PV SPDs ensure that an electrical system will not be damaged by any overvoltage event on the direct current (DC) side of a PV application.

ONE FAMILY FITS ALL

600-1500 V

T12 and T2 

RESILIENT

High temperature ratings

INFORMATION ENABLED

All models available with integrated auxiliary contacts

Core features

  • for all models auxiliary contacts are included at "-AX" types
  • Class 1 and 2 combined devices for applications at risk of damage from direct lightning strikes
  • Class 2 tested devices for the majority of applications

Why should I care about overvoltage protection?

With every year, the number of new PV installations is rising – and they all require special SPDs to be protected. In fact, insurance companies already often require SPDs for PV systems, which is why they shouldn’t be an afterthought.

What applications can I use SPPVR for?

The SPPVR products can be deployed in residential settings, for example in small combiner boxes or commercial applications such as array protection boxes in PV fields. SPPVR offers a future-proof portfolio for all possible use cases.

Become the CEO of your electrical installation!

Eaton offers the full suite of protection devices to enable you to design and fulfill the installation exactly the way you want to. Residual current protection is the back-bone of electrical safety and shall only be according the highest standards. Choosing Eaton is the right choice when it comes to reliable and superior protection devices
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1