Download document () of 20
We make what matters work*
Power supplies

Control power transformers

A special resin impregnation protects the transformers against corrosion, reduces heat dissipation and minimizes humming. Typical applications of control, isolating and safety transformers include control circuits or PELV circuits. Multi-winding transformers are the perfect combination of control, isolating and safety transformers in a single resilient device. Control, isolating and safety transformers absorb short-circuits and ensure safe electrical isolation in the event of a fault. Eaton offers a comprehensive range of transformers that have been built and tested in accordance with IEC/EN 61558. All transformers meet the requirements of insulation class B in accordance with IEC85 and IEC16, which ensures a reliable continuous temperature of 130 °C.
Meets all industry standards:
Degree of protection IP00
Suitable for global use:
UL/CSA approvals
Rugged:
-25 °C to +40 °C without derating

Core features

  • Short-circuit current reduction in the event of a fault
  • Unearthed auxiliary circuits can be implemented
  • Reliable electrical isolation
  • High level of protection in demanding applications, such as wet grinders and air movers for drying concrete
  • Simple commissioning
  • Built and tested in accordance with IEC/EN 61558-2-2/2-4/2-6, UL 5085-2 and CSA 22.2 No. 66
  • Insulation class B in accordance with IEC 85 and IEC 216

STI, STZ and DTZ control, isolating and safety transformers

Eaton's STI, STZ and DTZ control, isolating, and safety transformers absorb short circuits and ensure safe electrical isolation in the event of a fault. Typical applications include control circuits, protective separation, and extra-low voltage systems such as PELV and FELV circuits.

STN control transformers

Commissioning the single-phase STN control transformers is easy. The devices enable maximum machine and system safety and guarantee a reliable operating voltage for control and auxiliary circuits at all times.

UTI multi-winding transformers

Eaton's single-phase multi-winding transformers are the most versatile of their class and offer the perfect combination of control, isolating and safety transformers in a single device. Thanks to their comprehensive approvals they are suitable for global use.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1