Download document () of 20

101402
Model code: XAFL7035

Eaton xEnergy Main LV systems LV switchgear. Paint stick, RAL7035

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
101402
EAN
4015081013227
Product Length/Depth
80 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.06 kg
Compliances
RoHS conform
Model Code
XAFL7035

Product specifications

RAL-number
7035
Volume
50 ml
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.