Download document () of 20

123111
Model code: IZMX16N3-U08W

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Circuit-breaker 3p, 800A, withdrawable, N

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123111
EAN
4015081207169
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
27.74 kg
Compliances
IEC
IEC/EN 60947
RoHS conform
Certifications
IEC 60947
IEC Rated
EN 60947
EN Listed
Model Code
IZMX16N3-U08W

Delivery program

Type
  • Air circuit breakers/switch-disconnector
  • Open circuit breaker
Number of poles
Three-pole
Amperage Rating
800 A
Features
Motor drive optional
Special features
  • Main terminals must be separately ordered.
  • suitable for zone selectivity
  • suitable for communication
  • integrated system monitor and 4-character display
  • optionally fittable by user with comprehensive accessories
  • These are values used in separate switchgear. The actual values will depend on the temperature around the circuit-breaker, which is influenced by the ambient temperature, the degree of protection (IP), the mounting height, the partitions, and any external ventilation. Depending on the specific switchgear design, this may result in derating, which can then be compensated for by increasing the cross-sectional area. Temperature rise tests in the specific switchgear can provide specific and detailed information.
Frame
IZMX16
Fitted with:
Switched-off indicator
Suitable for
Main conducting paths with 23 kA in IT electrical power networks up to U = 440 V
Used with
IZMX16 Series, IZMX40 Series, INX16 Series, INX40 Series
Air circuit breakers/switch-disconnector
Open circuit breaker

Technical Data - Electrical

Voltage rating at AC
690 V AC
Rated insulation voltage (Ui)
1000 V
Rated impulse withstand voltage (Uimp)
12 kV AC
Rated uninterrupted current (Iu)
800 A
Rated uninterrupted current (Iu) at 50°C
800 A
Rated uninterrupted current (Iu) at 60°C
800 A
Rated uninterrupted current (Iu) at 70°C
800 A
Rated short-time withstand current (t = 1 s)
42 kA
Overload release current setting - min
400 A
Overload release current setting - max
800 A
Short-circuit release delayed setting - min
800 A
Short-circuit release delayed setting - max
8000 A
Short-circuit release non-delayed setting
2 - 10 x Ir
Short-circuit release non-delayed setting - min
0 A
Short-circuit release non-delayed setting - max
9600 A
Adjustment range short-term delayed short-circuit release - min
1600 A
Adjustment range short-term delayed short-circuit release - max
8000 A
Adjustment range undelayed short-circuit release - min
1600 A
Adjustment range undelayed short-circuit release - max
9600 A
Rated short-circuit breaking capacity at 400 V, 50 Hz
50 kA
Rated short-circuit making capacity up to 440 V, 50/60 Hz
105 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
88 kA
Power of withdrawable switch with cassette
80 W
Closing delay via spring release
30 ms
Electrical connection type of main circuit
Rail connection
Number of standard mechanical operations per hour - max
60
Operating sequence up to 690 V, 50/60 Hz (IEC/EN 60947)
42 kA
Actuator type
Push button
Utilization category
B
Overvoltage category
III
Pollution degree
3
Lifespan, electrical
10000 operations (switching capacity)
10000 operations (switching cycles ON/OFF, with maintenance)
Direction of incoming supply
As required

Technical Data - Mechanical

Device construction
Built-in device slide-in technique
Mounting Method
Withdrawable
Mounting Method
Withdrawable
Degree of protection
IP41 with door sealing frame
IP55 with protective cover
IP20
Protection
Universal protection
Number of auxiliary contacts (change-over contacts)
2
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Position of connection for main current circuit
Back side
Weight of cassette version (3-pole)
18 kg
Weight of cassette version (4-pole)
21 kg
Weight of fixed withdrawable version (3-pole)
28 kg
Weight of fixed withdrawable version (4-pole)
33 kg
Lifespan, mechanical
12500 switching cycles (ON/OFF)
20000 operations (switching capacity, with maintenance)

Technical Data - Mechanical - Terminals

Terminal capacity (copper bar)
5 mm x 50 mm (2x) for withdrawable units (black)
5 mm x 50 mm (2x) for fixed mounting (black)

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
800 A
Equipment heat dissipation, current-dependent
80 W
Ambient operating temperature details
Device with LCD-display -20 °C - 70 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
70 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification