Download document () of 20

143891
Model code: EP53ORG

EP53ORG. Protection slab, open version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143891
EAN
4015081404254
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
500 mm
Product Weight
0.795 kg
Compliances
RoHS conform
Model Code
EP53ORG

Technical Data - Mechanical

Surface finishing
Untreated
Material
Plastic
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm

Export product specification