Download document () of 20

147414
Model code: BPZ-DMS-350/19-P-EP

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door with 3 point clip down handle, for EP, IP55 HxW=1910x350mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
147414
EAN
4015081439140
Product Length/Depth
50 mm
Product Height
1910 mm
Product Width
350 mm
Product Weight
8 kg
Compliances
RoHS conform
Model Code
BPZ-DMS-350/19-P-EP

Delivery program

Model
Stop door
Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Degree of protection
IP55
NEMA Other

Additional information

Features
EMC-version

Export product specification