Download document () of 20

15TU25

Expulsion fuse-link, medium voltage, 25 A, AC 15 kV, 533 mm, ANSI, T slow, style U termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15TU25
EAN
5027590436397
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
44.48 g
Compliances
ANSI C37.42

Electrical data

Amperage Rating
25 A
Voltage rating
15 kV
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz

Product specifications

Application
Primary side transformer protection, feeder protection, capacitor bank protection
Standard
ANSI
Type of termination
Universal

Export product specification