Eaton Bussmann series low voltage british standard fuse, 16A, AC 690 V, DC 460 V, V88/A2, 22 x 82 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
16H07-660
|
| EAN |
5027590437622
|
| UPC |
051712674362
|
| Product Length/Depth |
84.5 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Weight |
48.25 g
|
| Compliances |
Contact Manufacturer
|
| Amperage Rating |
16 A
|
| Voltage rating |
690 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Fuse type |
H07-660
|
| Fitted with: |
Offset bolted tags
|
| Construction |
BS88/A2
|