Download document () of 20
We make what matters work*

170M5168
FUSE 1250A 600V 2/110 AR UC

Fuse-link, high speed, 1250 A, AC 600 V, DIN 2, 61 x 61 x 108 mm, aR, DIN, IEC, single indicator, 110 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5168
EAN
5027590456043
UPC
051712260374
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
623 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1250A 600V 2/110 AR UC

Electrical data

Amperage Rating
1250 A
Class
Class aR
Clearing (I2T)
2400000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
365000
Voltage rating
600 Vac
Watt losses
130 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
2
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6-digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.