Download document () of 20

170M6542

Fuse-link, high speed, 500 A, AC 1250 V, size 3, 76 x 92 x 83 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6542
EAN
5996516019726
UPC
051712264464
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1308 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
235000 at 1000 V, 310000 at 1250 V
Pre arc (I2T)
39000
Watt losses
105 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification