Download document () of 20

172713
Model code: XTSZPTAC-W600

Eaton xEnergy Main LV systems LV switchgear. Top plate for OpenFrame, closed, W=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172713
EAN
4015081692620
Product Length/Depth
682 mm
Product Height
17.5 mm
Product Width
307 mm
Product Weight
2.435 kg
Compliances
RoHS conform
Model Code
XTSZPTAC-W600

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.