Download document () of 20

173346
Model code: XTMPIX16WM-H550W425

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for IZMX16, withdrawable, H=550mm W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173346
EAN
4015081697472
Product Length/Depth
120 mm
Product Height
483 mm
Product Width
690 mm
Product Weight
19.047 kg
Compliances
RoHS conform
Model Code
XTMPIX16WM-H550W425

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Shelf

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.