Download document () of 20

178340
Model code: XSDMLV4097508

Eaton xEnergy Main LV systems LV switchgear. Box Solution door, ventilated, IP42, left, HxW=975x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178340
EAN
4015081736744
Product Length/Depth
34 mm
Product Height
965 mm
Product Width
792 mm
Product Weight
17.9 kg
Compliances
RoHS conform
Model Code
XSDMLV4097508

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.