Download document () of 20

178861
Model code: KLV-SF4HWP-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall expansion kit with plug-in terminal 4 row, form of delivery for projects, SF4HWP-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178861
EAN
4015081741908
Product Length/Depth
40 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
3.38 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-SF4HWP-4PR

Delivery program

Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Application
Indoor (installation site)
Color
Traffic white (RAL 9016)

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Mounting method
Hollow wall
Material
Sheet steel, powder-coated
Polystyren (plastic)
Number of module space units per row
12
Number of rows
4
Terminal type
Plug-in terminals
PE and N terminal number and cross section
N: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
PE: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
Cover/door color
White
Installation type
Hollow-wall mounting
Module rack type
Rail frame
Protective shrouding material
Plastic

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Additional information

Fitted with:
Neutral-/protective conductor terminal
3D adjustment element for mounting
Front cover
Imprintable sheet
Installation instructions
Cable retainer
Device support rails
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016)
Used with
Basic device
KLV for projects
Installation distribution boards

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.