Photo is representative
Download
Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP55, EP, WxHxD=1100x1160x270mm, white, swivel lever
| Product Name |
Eaton xEnergy Basic empty enclosure
|
| Catalog Number |
193189
|
| EAN |
9010238008502
|
| Product Length/Depth |
270 mm
|
| Product Height |
1160 mm
|
| Product Width |
1100 mm
|
| Product Weight |
45.3 kg
|
| Compliances |
RoHS conform
|
| Model Code |
BPM-O-1100/11-P-EP-W
|
| Type |
Basic device
|
| Color |
White
|
| Surface finishing |
Powder coating
|
| Mounting method |
Surface mounting
Wall fastening |
| Material |
Sheet steel
Steel |
| Degree of protection |
IK10
IP55 Other |
| Number of connector holes |
0
|
| Number of covers/doors |
2
|
| Number of locks |
0
|
| Permissible load of the door(s) according to IEC 62208 - max |
0 N
|
| Permissible load of the enclosure according to IEC 62208 - max |
0 N
|
| Permissible load of the mounting plate according to IEC 62208 - max |
0 N
|
| Grade material |
Sheet steel
|
| Installation type |
Floor standing wall model
|
| Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
0 W
|
| Features |
Mounting plate depth-adjustable
Connectable EMC-version |
| Fitted with: |
Door
|
| Functions |
Basic device
|
| RAL-number |
9016
|
| Suitable for |
Metrical mounting
|